Factory Automation

Energy Saving Supporting DevicesEMU4-A2   Specifications

Specifications

Category
Group
Model
Use
Model name
Phase wire system
Instrument ratings Voltage circuit Single-phase 2-wire
3-phase 3-wire
Single-phase 3-wire
3-phase 4-wire
Current circuit
Frequency
Auxiliary power rating
No. of measurement circuits
Consumption VA Voltage circuit
Auxiliary power circuit
Measurement items
Main unit tolerances
Data update cycle
External output specification Output signal format
Pulse output specification Output item
Output signal type
Weight
External dimensions (unit: mm)
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorPlus
Energy Measuring Extension Unit for Same Voltage System
(Same as the unit connected on the left side)
(Same as the unit connected on the left side)
(Same as the unit connected on the left side)
Minimum: 63.5V/110V AC, Maximum: 277V/480V AC
50A, 100A, 250A, 400A, 600A (Dedicated split-type current sensor is used. All values indicate primary current values of current sensor.)
5A(Dedicated 5A current sensor is used. Current transformer (CT) is used in two-step configuration together with the 5A current sensor in order to allow a maximum primary current value setting of 30,000A)
50/60Hz (automatic frequency selection)
Same as measuring unit main unit (supplied from basic unit)
2 circuits
(single-phase 2-wire system: 4 circuits*)
*Available for single-phase 2-wire system branced from single-phase 3-wire system.
-
110V AC: 1.0VA, 220VA AC:1.5VA
Current, demanded current, voltage, power, demanded power, reactive power, power factor, frequency, electric energy (regenerative, consumption), reactive electric energy, current imbalance rate, voltage imbalance rate, operating time, apparent power, harmonic current, harmonic voltage, electric energy conversion value
Current, voltage, power, reactive power, apparent power, frequency: ±1.0% (relative to rated input)
Power factor: ±3.0%
Electric energy: ±2.0% (in 5 to 100% range of rated values; power factor = 1)
Reactive electric energy: ±2.5% (in 10 to 100% range of rated values; power factor = 0)
Harmonic current, harmonic voltage: ±2.5%
100msec
Non-voltage a-contact 2 output (Select function from below)
Electric Energy
Non-voltage a-contact 2 output (Select function from below)
0.2kg
37.5 (W) x 90 (H) x 92.9 (D) (excluding protruding parts)
(Maximum size including projections: 41.5 (W) x 99 (H) x 92.9 (D))
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*Refer to the catalog or manual for the detail specifications.